Uprox®3 Inductive Proximity Sensors
Turck's new third-generation factor 1 sensors offer compact designs and the largest switching distances of any inductive sensors on the market. Now EM08 barrels are available with 3 mm sensing range, M12 with 6 mm sensing range and M18 with 10 mm of sensing range.
Same Uprox® benefits, smaller package
Customers have long enjoyed and trusted Turck's Uprox® sensors in their M8, M12 and M18 designs. Now these sensors are additionally available in the compact 4 mm smooth barrel and in M5 designs, providing customers with a wider array of solutions than ever before.
A world first
For the first time in the world, Turck offers factor 1 sensors in a compact 4 mm smooth barrel housing and M5 designs with a 1 mm switching distance, even for flush mounting.
QR24 Rotary Inductive Sensors
These contactless rotary position sensors provides superior performance without contact or bearings, allowing them to provide rotary feedback while also eliminating wear and ensuring longevity.
An addition to a trusted family
The QR24 series is an addition to Turck's industry-recognized line of Q-track sensors that utilize RLC circuitry. You can learn more about Turck's Q-track sensors on our YouTube channel, Turck TV.
Expanded QR24 offering
Turck's line of QR24 rotary position sensors offers a variety of options, including incremental and analog outputs that allow for more precise and configurable data collection.
Incremental encoders
Turck's 2-inch and 3.5-inch incremental encoders are rugged solutions to enhance speed and position feedback in industrial environments.
Designed to improve longevity
Vibration, shock and alignment issues can challenge encoder performance. Our incremental encoders feature a unique double bearing lock design that helps ensure longevity and durability in demanding applications.
Any device, one price
Turck's any device, one price program for incremental encoders helps you streamline ordering and reduce costs. Our standard 2-inch RI-10 shaft and RI-12 hollow-shaft incremental encoders are priced at $325, and standard 3.5-inch RI-43 large bore hollow shaft incremental encoders are priced at $525. Many are available in stock for quick delivery.