Your Global Automation Partner

Select the Best Encoder for Your Application

Non-contact Encoders

Turck’s non-contact encoders are wear and interference free - there is no mechanical coupling between the sensor and the positioning element. With an IP67/IP69K protection rating, these encoders can be used reliably even in the harshest conditions.

Hollow-Shaft Encoders

Hollow-shaft encoders are conveniently mounted with a torque arm, making them ideal for dynamic applications. The devices are available in sizes ranging from 24 to 100 millimeters in diameter, with incremental, singleturn or multiturn output types.

Solid-Shaft Encoders

Solid-shaft encoders are offered with ratings up to IP69K and double-bearing technology. Beyond incremental and absolute output types, these solid-shaft encoders are also reliable solutions for linear feedback with measuring wheels and draw wires.

Watch the Video:
Get the Right Rotary Encoder for your Motion Control Application

Rugged and reliable solutions — from simple to complex.